3315X102M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 1K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±100
3315X103M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 10K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±100
3315X502M Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 5K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±100
3315X503M Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 50K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
  • Temperature Coefficient ±100