3213X105M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range Up to 1kΩ
  • Power Rating .125
  • Resistance 1M
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X102M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 1K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X103M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 10K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X104M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 100K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X201M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range Up to 1kΩ
  • Power Rating .125
  • Resistance 200
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X202M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 2K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X203M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 20K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X204M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 200K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X502M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 5K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X503M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 50K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X504M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .125
  • Resistance 500K
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X101M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range Up to 1kΩ
  • Power Rating .125
  • Resistance 100
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100
3213X501M Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Auto Adjust
  • Resistance Range Up to 1kΩ
  • Power Rating .125
  • Resistance 500
  • Tolerance .2
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
  • Temperature Coefficient ±100