SIL SENSORS Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Electromagnetic Compatibility IEC 61000-4-2
  • Target Module 1 – 10
  • Target Material Ferromagnetic
  • Output Signal Square Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 150
  • Cable Ambient Temperature -40 – 150
T400 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 1
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 1
  • Tachometer Analog Outputs 1
  • Tachometer Open Collector Outputs 1
  • Tachometer Relays 1
  • Tachometer Communication Interface RS232
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 10 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 85
T500 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN (TCP/IP)
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 18 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 70
T600 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Bluetooth Optional
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 1
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN / CAN
  • Tachometer Display Yes
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 120 – 370 VDC
  • Tachometer Housing Ambient Temperature -40 – 70
1971903-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Plug-Socket
  • Product Type Accessory
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Packaging Quantity 50
1987559-1 Solar Distribution Boxes
  • Product Type Junction Box
  • Junction Box Type BiPV
  • Connector Type Slim-Line
  • Connection Style Plug Connector
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Number of Contact Rails 2
  • Foil Termination Method Solder
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Packaging Quantity 100
1987559-2 Solar Distribution Boxes
  • Product Type Junction Box
  • Junction Box Type BiPV
  • Connector Type Slim-Line
  • Connection Style Plug Connector
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Number of Contact Rails 2
  • Foil Termination Method Solder
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Packaging Quantity 100
2232232-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Plug-Socket
  • Product Type Accessory
  • Housing Material Polycarbonate (PC)
  • Housing Color Orange
  • Packaging Quantity 50
1-1987559-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Plus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
1-1987559-2 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Minus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
1-1987293-4 Solar Distribution Boxes
  • Product Type Junction Box
  • Junction Box Type BiPV
  • Connector Type Slim-Line
  • Connection Style Plug Connector
  • Diode Style F1200D
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Color Black
  • Jacket Color Black
  • Contact Finish Silver
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 2
  • Foil Termination Method Solder
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Dimensions 105 x 16 x 13 (W x D x H)
  • Packaging Quantity 120
2270024-1 Solar Connectors & Adapters  1
IEC 62852 - SOLAR DC Connector IP68 UL 6703 - SOLAR DC Connector
  • Connector Type Cable Coupler
  • Connector Style Plug
  • Product Type Connector
  • Keying Minus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 1000
2270025-1 Solar Connectors & Adapters  1
IEC 62852 - SOLAR DC Connector IP68 UL 6703 - SOLAR DC Connector
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Plus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 1000
1954381-1 Solar Connectors & Adapters
  • Product Type Grounding Clip
  • Contact Base Material High Conductivity Copper Alloy
  • Housing Material PBT 30% Glass Filled Polyester
  • Housing Color Black
  • Wire Size 10
  • Wire Size 4
  • Packaging Quantity 100
1954381-2 Solar Connectors & Adapters
  • Product Type Grounding Clip
  • Contact Base Material High Conductivity Copper Alloy
  • Housing Material PBT 30% Glass Filled Polyester
  • Housing Color Black
  • Wire Size 10
  • Wire Size 4
  • Packaging Quantity 100
  • Comment 8-32 nut is packaged as a separate component of 1954381-2.
2058729-1 Solar Connectors & Adapters
  • Product Type Grounding Assembly
  • Contact Base Material Stainless Steel
  • Wire Size 6
  • Packaging Quantity 100
  • Comment 8-32 UNC Thread Size
2106831-1 Solar Connectors & Adapters
  • Product Type Grounding Assembly
  • Contact Base Material Stainless Steel
  • Wire Size 6
  • Packaging Quantity 100
  • Comment 10-32 UNF Thread Size
2270176-1 Solar Distribution Boxes  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Product Type Junction Box
  • Junction Box Type Crystalline
  • Connector Type PV4-S
  • Connection Style Direct Wire
  • Wire/Cable Type PV Wire
  • Diode Style SL1515B
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Color Black
  • Jacket Color Black
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Number of Contact Rails 4
  • Foil Termination Method S-Clip
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Accepts Wire Insulation Diameter Range 6.35
  • Wire Size 12
  • Cable Length 1
  • Dimensions 115 x 110 x 23 (W x D x H)
  • Packaging Quantity 35
1-1971919-1 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Plug
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 1000
1-1971919-2 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Plug
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 100