OJ-SS-124LMH2 Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 200
  • Contact Current Rating (Max) 8
CAT-OE4-OR9 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 70
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 28
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 10
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 19
  • Product Width 15.5
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 0 – 2.5
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.8
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tube
OZ-SS-112LF,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 540
  • Coil Resistance 267
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 24
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 16
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 13
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29.21
  • Product Width 12.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Product Height 20.6
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
PCF-112D1M-2,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 160
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Product Length 30.4
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
OMI-SH-105L,300 Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 540
  • Contact Current Rating (Max) 10
OJE-SS-112LMH2 Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 200
  • Contact Current Rating (Max) 8
OMI-SH-124D,300 Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 540
  • Contact Current Rating (Max) 10
OSA-SH-212DM3,000M Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 270
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 13
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag Alloy
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 24.4
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Product Height 24.8
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
OSA-SH-224DM3,000M Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 1100
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 13
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag Alloy
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 24.4
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Product Height 24.8
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
OZ-SS-103LM1,200 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 540
  • Coil Resistance 16.7
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 3
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 24
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 16
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 13
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Product Length 29.21
  • Product Width 12.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Product Height 20.6
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
1-1415430-1 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 930
  • Coil Resistance 13000
  • Coil Voltage Rating 110
  • Contact Switching Voltage (Max) 400
  • Contact Switching Voltage (Max) 270
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 32
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCu3
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Length 35.5
  • Product Width 16.5
  • Width Class (Mechanical) 15 – 20
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 28.5
  • Length Class (Mechanical) 35 – 40
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -20 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
1-1415430-3 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 1.8
  • Coil Resistance 145
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Switching Voltage (Max) 270
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 32
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCu3
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Length 35.5
  • Product Width 16.5
  • Width Class (Mechanical) 15 – 20
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 28.5
  • Length Class (Mechanical) 35 – 40
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -20 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
1-1415430-4 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 1.8
  • Coil Resistance 11400
  • Coil Voltage Rating 230
  • Contact Switching Voltage (Max) 400
  • Contact Switching Voltage (Max) 270
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 32
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCu3
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Length 35.5
  • Product Width 16.5
  • Width Class (Mechanical) 15 – 20
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 28.5
  • Length Class (Mechanical) 35 – 40
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -20 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
3-1415404-9 Power Relays  1
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 993
  • Coil Resistance 580
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Switching Voltage (Max) 270
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 32
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCu3
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type DIN Rail
  • Product Length 45
  • Product Width 16.5
  • Width Class (Mechanical) 15 – 20
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 40 – 50
  • Product Height 43.5
  • Length Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -20 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
3-1415530-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 20
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tray
5-1415410-2 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 230
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 24
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 40.5
  • Product Width 12.5
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 28.5
  • Length Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class -20 – 125
  • Environmental Ambient Temperature (Max) 125
  • Packaging Method Tray
9-1415363-1 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 24
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 40.5
  • Product Width 12.5
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 28.5
  • Length Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class -20 – 125
  • Environmental Ambient Temperature (Max) 125
  • Packaging Method Tray
EF00-1A2-D005-F Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 900
  • Contact Current Rating (Max) 20
EF00-1A2-D006-F Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 900
  • Contact Current Rating (Max) 20
EF00-1A2-D009-F Power Relays  1
  • Power Relay Type Standard
  • Coil Power Rating DC 900
  • Contact Current Rating (Max) 20