CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 10
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
R10-E1Z4-V2.5K Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 2500
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 1mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Product Length 29.6
  • Height Class (Mechanical) 30 – 40
  • Product Height 30.2
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
KUHP-11A51-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Product Length 50
  • Height Class (Mechanical) 30 – 40
  • Product Height 35.7
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 45
  • Packaging Method Package
9-1393243-2 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .76
  • Coil Resistance 8100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 115
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 13
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
2-1393215-3 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 480
  • Coil Resistance 1200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 8
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
1-1393203-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Insulation Creepage Class 1.5 – 3
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16.21
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Class 0 – 2.5
  • Product Length 21.2
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.9
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
V23057B   2A101 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 440
  • Coil Resistance 330
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 5
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
V23057A   2A101 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 440
  • Coil Resistance 330
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 5
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
RT314012F Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
OJE-SS-124DM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 5
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 9
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 10.2
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 0 – 2.5
  • Product Length 18.2
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Product Height 14.7
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
6-1393215-9 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 440
  • Coil Resistance 330
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 8
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
RT424A12 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 13
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
6-1415029-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 357
  • Coil Resistance 70
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 15
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 5.4
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 15
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 2.5 – 4
  • Product Length 15
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 16 – 20
  • Product Height 20
  • Length Class (Mechanical) 14 – 16
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23057B0006A102 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 480
  • Coil Resistance 1200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 5
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
RT424615 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .76
  • Coil Resistance 8100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 115
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 13
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
RT334012F Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
9-1393243-3 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .74
  • Coil Resistance 32500
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 230
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 13
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
RT424524 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .76
  • Coil Resistance 350
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 13
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1-1393240-4 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton