MPE206R Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.
MPE106F Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.
MPE106D Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Push-On/Push-Off
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.
MPE306F Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Three Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.
MPE406N Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Push-On/Push-Off
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.
MPE406R Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Order Separately
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 28
  • Voltage Rating 125
  • Actuator Material Nickel-Plated Copper Alloy
  • Case Material Thermoset
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 590 – 1224
  • Seal Type IP65
  • Contact Base Material Silver Clad Copper
  • Contact Current Rating 6
  • Switch Contact Plating Material Silver Clad with Gold Flash
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 7.11
  • Actuator Length 12.19
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment O-ring on shoulder and inside moveable shaft provides splash proof seal.