KCP-11-2500 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 250
  • Coil Resistance 25000
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-11-10000 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 250
  • Coil Resistance 10000
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-11-5000 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 250
  • Coil Resistance 5000
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-5-2500 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 100 – 150
  • Coil Power Rating DC 125
  • Coil Resistance 2500
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-14-10000 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 375
  • Coil Resistance 10000
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 3
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-14-2500 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 375
  • Coil Resistance 2500
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 3
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KCP-5-10000 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 100 – 150
  • Coil Power Rating DC 125
  • Coil Resistance 10000
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 82.2
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 35.71
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Length 35.71
  • Product Height 50.8
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package