D3506W Signal Relays
  • Product Type Relay
  • Relay Style FT/FU Relays
  • Relay Type FT2/FU2 Relay
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 480
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Voltage Standing Wave Ration (HF Parameter) 1.02 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Coil Power Rating Class 200 – 300 mW
  • Weight 3
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material PdRu
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Surface Mount
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 15 x 7.5 x 10
  • Length 15
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Width 7.5
  • Width Class (Mechanical) 6 – 8 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -55 – 85
  • Performance Type Standard
  • Packaging Method Reel
  • Additional Features Long Terminals