2-6437630-7 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Long Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Red
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
3-6437630-7 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Long Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
4-6437630-7 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Red
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
2-6437630-3 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color White
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
2-6437630-6 Paddle & Rocker Switches
  • Switch Type Power Rocker
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Long Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 13 x 15.9
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color White
  • Body Color Black
  • Switch Contact Plating Material Silver
  • Contact Current Rating 6
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No