2-1904070-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Product Length 68.6
  • Product Height 34.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
5-1904144-3 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 5
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 800
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Product Length 68.6
  • Product Height 34.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
8-1904133-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Width 82
  • Height Class (Mechanical) 30 – 40
  • Product Length 69.4
  • Product Height 35.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
6-1904123-6 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 5
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 800
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Product Length 68.6
  • Product Height 34.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor