CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Class 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Product Width 12.7
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
1-2158100-6 Power Relays  1
  • Power Relay Type Standard
  • Output Switching Random
  • Coil Current .044
  • Contact Limiting Breaking Current 16
  • Input Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 530
  • Coil Resistance 272
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Switching Voltage (Max) 300
  • Contact Voltage Rating 250
  • Contact Voltage Rating 300
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Class 8
  • Coil Power Rating .53
  • Contact Limiting Short-Time Current 30
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Plating Material Silver Nickel
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Width 12.7
  • Product Height 15.7
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class -40 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton