CAT-P87074-H342A Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 18.5
  • Contact Retention With
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Pegs
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.58
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 850°C (Flame ≤ 30 sec)
  • VDE Tested Yes
  • Glow Wire Material Rating Material with GWIT ≥ 775°C
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With Plug Housing
  • Comment Complies with IEC 61984 Specification
CAT-P87074-C1701 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Cap
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 10
  • Number of Power Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PBT GF
  • Cable Exit Angle Straight
  • Height 23.05
  • Panel Thickness 1 – 2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
CAT-P87074-C1701A Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Cap
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon
  • Cable Exit Angle Straight
  • Height 14.95
  • Panel Thickness 1 – 2
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 850°C (Flame ≤ 30 sec)
  • VDE Tested Yes
  • Glow Wire Material Rating Material with GWIT ≥ 775°C
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
  • Comment Complies with IEC 61984 Specification
CAT-P87074-P729 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PBT GF
  • Cable Exit Angle Straight
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
CAT-P87074-P729A Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon
  • Cable Exit Angle Straight
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
  • Comment Complies with IEC 61984 Specification
CAT-P87074-P729B Rectangular Power Connectors  1
IEC 60335-1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 9
  • Number of Power Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon GF
  • Cable Exit Angle Straight
  • Operating Temperature Range -55 – 140
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
  • Comment Complies with IEC 61984 Specification
CAT-P87074-C1701B Rectangular Power Connectors  1
IEC 60335-1
  • Product Type Housing
  • Housing Type Cap
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 6
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon GF
  • Cable Exit Angle Straight
  • Height 23.05
  • Panel Thickness 1 – 2
  • Operating Temperature Range -55 – 140
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
  • Comment Complies with IEC 61984 Specification
CAT-P87074-H342 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Loaded Positions 4
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 4
  • Number of Rows 1
  • Keying A
  • Post Numbers Omitted None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 17.5
  • Contact Retention With
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Type Retention Post
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Post(s)
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PBT GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • VDE Tested Yes
  • Glow Wire Material Rating Material with GWF1 850°C
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With Plug Housing
  • Position Locations Omitted 0
  • Comment Complies with IEC 61984 Specification
1-480702-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
201310-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
640583-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.69
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Strain Relief Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 39.37
  • Height 9.14
  • PCB Thickness (Recommended) 1.6
  • Width 17.27
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 140
  • For Use With Universal MATE-N-LOK
1-794615-8 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 18
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Locking Latch
  • Panel Mount Feature With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Panel
  • Mating Retention Type Locking Tab
  • Mating Alignment With
  • Strain Relief Without
  • Mating Retention With
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Length 16.89
  • Insulation Diameter (Max) 1.52
  • Height 6.86
  • Panel Thickness 1.57 – 2.3
  • Width 7.11
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 400
794243-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With PC Board Pin Headers Header
1-1586037-8 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 18
  • PCB Mount Orientation Vertical
  • Number of Power Positions 18
  • Number of Rows 2
  • Row-to-Row Spacing 4.2
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.5
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 39
  • Insulation Diameter (Max) 2.39
  • Height 12.8
  • Width 9.75
  • PCB Thickness (Recommended) .063
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 150
1445994-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin/Socket
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Centerline (Pitch) 23.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Wire Size 6 – 2
  • Wire Size 13 – 35
  • Wire Size 25656 – 69073
  • Length 63.45
  • Height 20.6
  • Width 44.31
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 75
647893-3 Rectangular Power Connectors  1
  • Assembly or Kit Kit
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin/Socket
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 50
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Panel Mount Feature Without
  • Mating Alignment Type Keyed
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 19.06
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Wire Size 10 – 12
  • Wire Size 3.085 – 6.114
  • Wire Size 6088 – 12066
  • Length 48.23
  • Height 15.88
  • Width 35.05
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
794200-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .163
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 300
  • For Use With Mini-Universal MATE-N-LOK 2 Cap Housing/PC Board Pin Headers Header
2029047-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 4000
2204400-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 4
  • Number of Signal Positions 30
  • Number of Rows 5
  • Row-to-Row Spacing 2
  • Board-to-Board Configuration Right Angle
  • Connector Circuit Configuration (Number of Pos/Type) 4P/Power, 30/Signal
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 372
  • Contact Retention With
  • Contact Termination Area Plating Material Matte Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.2
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • Packaging Method Box & Tray
4-640602-0 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 10
  • Number of Power Positions 10
  • Number of Rows 1
  • Operating Voltage 600
  • Profile Standard
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 7
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Mating Area Plating Material Finish Matte
  • Underplate Material Thickness 30
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Locking Ramp
  • Mating Alignment Without
  • Strain Relief With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-2
  • Housing Color White
  • Housing Material Nylon
  • Wire & Cable IDC Installation Type Feed Through
  • Cable Exit Angle 90°
  • Wire Size 24 – 24
  • Wire Size .2
  • Length 39.62
  • Height 9.78
  • Accepts Wire Insulation Diameter Range 2.41
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 250
  • For Use With MTA .156 Header