213289-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Contact Retention With
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.04
  • Screw & Hole Thread Size 4-40
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Jackscrews - Fixed
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
2-212810-0 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • Screw & Hole Thread Size 6-32 UNC-2A
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Jackscrews - Fixed
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
213300-2 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 11.43
  • Length 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Connector Kit
213522-2 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 11.43
  • Height 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Connector Kit