176762-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 4.6
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Housing
  • Number of Positions 12
  • Number of Rows 3
  • Operating Voltage 250
  • Material Nylon
  • Color Gray
  • Contact Type Receptacle
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Material Nylon
  • Housing Color Gray
  • Length 21.9
  • Width 21.3
  • Height 21.9
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
176761-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 4.6
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Housing
  • Number of Positions 28
  • Number of Rows 4
  • Operating Voltage 250
  • Material PBT
  • Color Gray
  • Contact Type Receptacle
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • Housing Material PBT
  • Housing Color Gray
  • Length 62.5
  • Width 37
  • Height 34.1
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
176763-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 4.6
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Housing
  • Number of Positions 28
  • Number of Rows 4
  • Operating Voltage 250
  • Material Nylon
  • Color Gray
  • Contact Type Receptacle
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.96
  • Housing Material Nylon
  • Housing Color Gray
  • Length 33.5
  • Width 21.3
  • Operating Temperature Range -20 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 200