2058299-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Height 6.35
  • Width 12.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece
1-2058299-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material PBT GF
  • Housing Color Black
  • Height 6.35
  • Width 12.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece
2058299-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Height 6.35
  • Width 20.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece
2058299-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Height 6.35
  • Width 28.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece
1-2058299-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material PBT GF
  • Housing Color Black
  • Height 6.35
  • Width 20.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece
1-2058299-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Hermaphroditic
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 90
  • Operating Voltage 90
  • Centerline (Pitch) 4
  • Housing Material PBT GF
  • Housing Color Black
  • Height 6.35
  • Width 28.4
  • Length 19.35
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Agency/Standard C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Loose Piece