3-2303378-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 7.62
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing Kit
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 3000
  • Number of Positions 12
  • Number of Rows 2
  • Number of Cavities 12
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Color Black
  • Seal Color Black
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 5.08
  • Housing Material PBT GF15
  • Housing Color Black
  • Width 14.77
  • Height 22.8
  • Length 42.54
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power & Signal
  • For Use With Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 600
  • Packaging Method Bag/Box