1981921-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 3.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 1000
  • Number of Positions 32
  • Number of Rows 4
  • Number of Cavities 32
  • Preloaded No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Housing Color Black
  • Width 17.6
  • Height 15.3
  • Length 27.2
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • Circuit Application Signal
  • For Use With Plug Case
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Tray
1981914-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 3.5
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 1000
  • Number of Positions 32
  • Number of Rows 4
  • Number of Cavities 32
  • Preloaded No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Tab
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Housing Color Black
  • Width 17
  • Height 22.3
  • Length 29.5
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • Circuit Application Signal
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 50
  • Packaging Method Bag
2013393-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 3.5
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 1000
  • Number of Positions 32
  • Number of Rows 4
  • Number of Cavities 32
  • Preloaded No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Tab
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Housing Color Black
  • Width 17.6
  • Height 20
  • Length 27.2
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • Circuit Application Signal
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Tray
2013391-1 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 3.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 1000
  • Number of Positions 32
  • Number of Rows 4
  • Number of Cavities 32
  • Preloaded No
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Housing Color Black
  • Width 17
  • Height 23
  • Length 29.5
  • Operating Temperature Range -30 – 105
  • Halogen Free Yes
  • Circuit Application Signal
  • For Use With Plug Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 50
  • Packaging Method Bag