1903104-1 Rectangular Connector Housings
  • Connector System Tube-to-Panel
  • Row-to-Row Spacing 8.5
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Tube
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 2
  • Number of Cavities 8
  • Preloaded No
  • Contact Type Pin or Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 9.5
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 31.3
  • Height 27.8
  • Length 37.7
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 20
  • Packaging Method Bag
1903106-1 Rectangular Connector Housings
  • Connector System Tube-to-Panel
  • Row-to-Row Spacing 8.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Tube
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 2
  • Number of Cavities 8
  • Preloaded No
  • Contact Type Pin or Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Yes
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 9.5
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 32.08
  • Height 32.3
  • Length 58.9
  • Halogen Free Yes
  • For Use With Plug Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 20
  • Packaging Method Bag
1903105-1 Rectangular Connector Housings
  • Connector System Tube-to-Panel
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Tube
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Number of Cavities 2
  • Preloaded No
  • Contact Type Pin or Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 8.5
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 9.2
  • Height 27.8
  • Length 32.04
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 200
  • Packaging Method Bag
1903305-1 Rectangular Connector Housings
  • Connector System Tube-to-Tube
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Tube
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Number of Cavities 2
  • Preloaded No
  • Contact Type Pin or Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Panel Mount No
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 8.5
  • Housing Material Polyester GF
  • Housing Color Black
  • Width 12.8
  • Height 32.3
  • Length 28.08
  • Halogen Free Yes
  • For Use With Plug Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 100
  • Packaging Method Bag