TXR40AB00-1208AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 13
  • Termination Device Included TR08AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 8
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 6.4 – 10.2
  • Cable Entry Diameter .2 – 12.7
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W