SGRT-2-03 Ring Terminals & Spade Terminals
  • Ring & Spade Stud Size #6
  • Ring & Spade Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Ring & Spade Wire/Cable Type Regular Wire
  • Support Style Insulation Support
  • Shape Description RING-088
  • Number of Holes 1
  • Terminal Angle Straight
  • Current Rating 15
  • Ring & Spade Plating Material Copper
  • Weight per Piece 1
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Ring & Spade Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16 – 12
  • Wire Size 1.25 – 3
  • Wire Size 2400 – 6000
  • Stud Diameter 3.8
  • Ring & Spade Overall Length 38.1
  • Barrel Inside Diameter 7.39
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Partially Insulated
  • Heavy Duty No
  • Government Qualified No
  • Ring & Spade Packaging Method Box
  • Packaging Quantity 100
  • Comment Prefluxed solder preform provides controlled soldering.
SGRT-2-05 Ring Terminals & Spade Terminals
  • Ring & Spade Stud Size #10
  • Ring & Spade Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Ring & Spade Wire/Cable Type Regular Wire
  • Support Style Insulation Support
  • Shape Description RING-088
  • Number of Holes 1
  • Terminal Angle Straight
  • Current Rating 15
  • Ring & Spade Plating Material Copper
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Ring & Spade Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16 – 12
  • Wire Size 1.25 – 3
  • Wire Size 2400 – 6000
  • Stud Diameter 5.5
  • Ring & Spade Overall Length 38.1
  • Barrel Inside Diameter 7.39
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Partially Insulated
  • Heavy Duty No
  • Government Qualified No
  • Ring & Spade Packaging Method Box & Carton
  • Packaging Quantity 100
  • Comment Prefluxed solder preform provides controlled soldering.
CJ3949-000 Splices  1
  • Splice Product Type SolderSleeve
  • Sealable Yes
  • Splice Type Stub Splice
  • Splice Wire/Cable Type Regular Wire
  • Insulated Yes
  • Splice Color Yellow
  • Terminal & Splice Type Splice
  • Wire Size 6 – 8
  • Wire Size 12 – 7.5
  • Splice Wire Insulation Diameter (Max) 8.8
  • Wire Size 15000 – 24000
  • Splice Overall Length 45
  • Operating Temperature Range -40 – 125
  • Insulation Requirement Fully Insulated
SGRT-2-06 Ring Terminals & Spade Terminals
  • Ring & Spade Stud Size M6
  • Ring & Spade Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Ring & Spade Wire/Cable Type Regular Wire
  • Support Style Insulation Support
  • Shape Description RING-088
  • Number of Holes 1
  • Terminal Angle Straight
  • Current Rating 15
  • Ring & Spade Plating Material Copper
  • Weight per Piece 1
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Ring & Spade Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16 – 12
  • Wire Size 1.25 – 3
  • Wire Size 2400 – 6000
  • Stud Diameter 6.5
  • Ring & Spade Overall Length 40.5
  • Barrel Inside Diameter 7.39
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Partially Insulated
  • Heavy Duty No
  • Government Qualified No
  • Ring & Spade Packaging Method Box
  • Packaging Quantity 100
  • Comment Prefluxed solder preform provides controlled soldering.
SGRT-4-08 Ring Terminals & Spade Terminals
  • Ring & Spade Stud Size 5/16
  • Ring & Spade Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Ring & Spade Wire/Cable Type Regular Wire
  • Support Style Insulation Support
  • Shape Description RING-088
  • Number of Holes 1
  • Terminal Angle Straight
  • Current Rating 56
  • Ring & Spade Plating Material Copper
  • Weight per Piece 1
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Ring & Spade Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 10 – 7
  • Wire Size 6 – 11.2
  • Wire Size 12000 – 22400
  • Stud Diameter 8.4
  • Ring & Spade Overall Length 51
  • Barrel Inside Diameter 11.79
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Partially Insulated
  • Heavy Duty No
  • Government Qualified No
  • Ring & Spade Packaging Method Box
  • Packaging Quantity 100
  • Comment Prefluxed solder preform provides controlled soldering.