SO63-3-55-20-90 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 4.32
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 1.27
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Pre-Installed Lead Wire Size .61
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-7-W122-5 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Green
  • Jacket Outside Diameter 1.5
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 6.4
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • Wire Size 1.5
  • Wire Size 16
  • Shield Outside Diameter (Min) 3.7
  • Pre-Installed Lead Wire Size .38
  • Overall Length 32.5
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
B-040-24-N Coax Cable Termination
  • Coax Cable Termination Product Type Coax Terminator
  • Coax Cable Termination Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Coax Cable Termination Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .24
  • Pre-Installed Lead Wire Size 24
  • Overall Length 30
  • Resistance Properties Splash Protection
  • Coax Cable Termination Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-13 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead No
  • Jacket Outside Diameter 13
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 13
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 7.01
  • Shield Outside Diameter (Min) 8.9
  • Overall Length 45.5
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
SO63-4-55-20-90 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 5.95
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 5.95
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 1.78
  • Shield Outside Diameter (Min) 3.3
  • Dielectric Outside Diameter (Max) 1.8
  • Pre-Installed Lead Wire Size .61
  • Overall Length 19.1
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
054955-000 Splices
  • Splice Product Type SolderSleeve One-Step Wire Terminator
  • Sealable No
  • Splice Type Thru Splice
  • Serrated No
  • Splice Barrel Type Open Barrel
  • Splice Wire/Cable Type Copper
  • Insulated Yes
  • Discrete Wire Type Stranded
  • Splice Capacity 1
  • Splice Color Clear
  • Weight per Piece 17
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyolefin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Termination Method Solder
  • Wire Insulation Support Without
  • Wire Size 18 – 22
  • Wire Size .8 – .3
  • Splice Wire Insulation Diameter (Max) 1.7
  • Wire Size 450 – 1500
  • Splice Overall Length 26
  • Outside Diameter .38
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Splash Protection
  • Cable Temperature Rating 85
  • Insulation Requirement Fully Insulated
  • Government Qualified Splice No
  • Splice Packaging Method Package
  • Packaging Quantity 1
  • Barrel Color Clear
SO63-2-55-20-90 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 2.67
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) .76
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size .61
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No