650082-000 Splices  1
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Insulated Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Number of Serrations 0
  • Splice Features Splice Kit
  • Splice Material Tin-Plated Copper
  • Insulation Material Modified Polyvinylidene
  • Terminal & Splice Type Splice
  • Wire Size 20 – 16
  • Wire Size .61 – 1.21
  • Barrel Inside Diameter 1.69
  • Wire Size 1216 – 2426
  • Splice Overall Length 29.21
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
650083-000 Splices
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Insulated Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Number of Serrations 0
  • Splice Features Splice Kit
  • Splice Material Tin-Plated Copper
  • Insulation Material Modified Polyvinylidene
  • Terminal & Splice Type Splice
  • Wire Size 16 – 12
  • Wire Size 1.21 – 2.94
  • Barrel Inside Diameter 2.54
  • Wire Size 2426 – 5874
  • Splice Overall Length 29.21
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
650110-000 Splices
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Insulated Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Number of Serrations 0
  • Splice Features Splice Kit
  • Splice Material Tin-Plated Copper
  • Insulation Material Modified Polyvinylidene
  • Terminal & Splice Type Splice
  • Wire Size 26 – 20
  • Wire Size .15 – .75
  • Barrel Inside Diameter 1.2
  • Wire Size 304 – 1216
  • Splice Overall Length 19.77
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
650075-000 Splices
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Insulated Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Number of Serrations 0
  • Splice Features Splice Kit
  • Splice Material Tin-Plated Copper
  • Insulation Material Modified Polyvinylidene
  • Terminal & Splice Type Splice
  • Wire Size 20 – 16
  • Wire Size .61 – 1.21
  • Barrel Inside Diameter 1.69
  • Wire Size 1216 – 2426
  • Splice Overall Length 29.21
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice Yes
  • Splice Packaging Method Bag/Box
650126-000 Splices
AS81824
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Insulated Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Number of Serrations 0
  • Splice Features Splice Kit
  • Splice Material Nickel-Plated
  • Insulation Material Modified Polyvinylidene
  • Terminal & Splice Type Splice
  • Wire Size 26 – 20
  • Wire Size .15 – .61
  • Barrel Inside Diameter 1.2
  • Wire Size 304 – 1216
  • Splice Overall Length 29.21
  • Operating Temperature Range -55 – 175
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice Yes
  • Splice Packaging Method Bag/Box
596381-000 Ring Terminals & Spade Terminals
  • Ring & Spade Stud Size M6
  • Ring & Spade Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Ring & Spade Wire/Cable Type Regular Wire
  • Support Style Insulation Support
  • Shape Description RING-008
  • Number of Holes 1
  • Terminal Angle Straight
  • Ring & Spade Plating Material Copper
  • Weight per Piece 2.06
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Ring & Spade Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16 – 14
  • Wire Size 1.5 – 2.5
  • Stud Diameter 6.5
  • Tongue Thickness .79
  • Ring & Spade Overall Length 36.58
  • Barrel Inside Diameter 4.6
  • Operating Temperature Range -55 – 125
  • Insulation Requirement Partially Insulated
  • Heavy Duty No
  • Government Qualified No
  • Ring & Spade Packaging Method Package
  • Packaging Quantity 1000
  • Comment Crimp Termination
108961-000 Splices  1
  • Splice Product Type DuraSeal Crimp Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Insulated Yes
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Splice Color Yellow
  • Insulation Type Pre-Insulated
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Size 10 – 12
  • Wire Size 3 – 6
  • Splice Wire Insulation Diameter (Max) 2.8
  • Splice Overall Length 37.5
  • Insulation Requirement Fully Insulated
  • High Temperature Rating 125
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
  • Packaging Quantity 100/Box
  • Military Category No
  • Barrel Color Yellow
D-406-0002 Splices  1
  • Splice Product Type DuraSeal Crimp Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Insulated Yes
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Splice Color Blue
  • Insulation Type Pre-Insulated
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Size 14 – 16
  • Wire Size 2.5 – 1.5
  • Splice Wire Insulation Diameter (Max) 2
  • Splice Overall Length 31.5
  • Insulation Requirement Fully Insulated
  • High Temperature Rating 125
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
  • Packaging Quantity 100/Box
  • Military Category No
  • Barrel Color Blue
967398-000 Splices  1
  • Splice Product Type DuraSeal Crimp Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Insulated Yes
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Splice Color Red
  • Insulation Type Pre-Insulated
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Size 24 – 26
  • Wire Size .5 – 1
  • Splice Wire Insulation Diameter (Max) 1.4
  • Splice Overall Length 31.5
  • Insulation Requirement Fully Insulated
  • High Temperature Rating 125
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
  • Packaging Quantity 100/Box
  • Military Category No
  • Barrel Color Red
1193671-4 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Splice Type SolderShield
  • Pre-Installed Lead No
  • Termination Method Solder
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 19.94
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 10.03
  • Overall Length 68
  • SolderSleeve Shield Terminator Operating Temperature (Max) 135
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 125
SGRP-1-1000 Splices
  • Splice Product Type SolderGrip
  • Sealable Yes
  • Splice Type Stub Splice
  • Serrated No
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Stranded Wire
  • Insulated Yes
  • Discrete Wire Type Stranded
  • Number of Conductors 4
  • Splice Material Copper
  • Splice Color Green
  • Weight per Piece .72
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride
  • Insulation Sleeve Material Polyvinylidene Fluoride
  • Terminal & Splice Type Splice
  • Class 1
  • Termination Method Solder
  • Wire Insulation Support With
  • Wire Size 14 – 18
  • Wire Size 2.4 – .7
  • Splice Wire Insulation Diameter (Max) 4
  • Wire Size 1400 – 4800
  • Splice Overall Length 38.3
  • Operating Temperature Range -40 – 125
  • Fluid Resistance Immersion
  • Cable Temperature Rating 85
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Box
  • Packaging Quantity 1000
  • Comment Splashproof
SGRP-2-1000 Splices
  • Splice Product Type SolderGrip
  • Sealable Yes
  • Splice Type Stub Splice
  • Serrated No
  • Splice Barrel Type Closed Barrel
  • Splice Wire/Cable Type Stranded Wire
  • Insulated Yes
  • Discrete Wire Type Stranded
  • Number of Conductors 4
  • Splice Material Copper
  • Splice Color Red
  • Weight per Piece .89
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride
  • Insulation Sleeve Material Polyvinylidene Fluoride
  • Terminal & Splice Type Splice
  • Class 1
  • Termination Method Solder
  • Wire Insulation Support With
  • Wire Size 12 – 14
  • Wire Size 4 – 2
  • Splice Wire Insulation Diameter (Max) 6
  • Wire Size 4000 – 8000
  • Splice Overall Length 37.7
  • Operating Temperature Range -40 – 125
  • Fluid Resistance Immersion
  • Cable Temperature Rating 85
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Box
  • Packaging Quantity 1000
  • Comment Splashproof
225107-000 Splices
  • Splice Product Type SolderSleeve Wire Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Insulated Yes
  • Terminal & Splice Type Splice
  • Splice Wire Insulation Diameter (Max) 7.11
  • Wire Size 10000 – 13000
  • Splice Overall Length 30
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Bag
B-155-09 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Jacket Outside Diameter 9.2
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 9.2
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 4.5
  • Shield Outside Diameter (Min) 4.5
  • Overall Length 35.5
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
SLT-12X SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 11.61
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 7.29
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 105
346656-000 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 5.97
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
8-1195424-2 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Splice Type SolderSleeve
  • Pre-Installed Lead No
  • Termination Method Solder
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 18.01
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 8
  • Overall Length 55
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 105
B-150-13 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 15.09
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 13
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 85
B-155-06 SolderSleeve Shield Terminators
  • SolderSleeve Shield Terminator Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Jacket Outside Diameter 6.7
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 6.7
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • Shield Outside Diameter (Min) 3.3
  • Overall Length 32
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
625159-000 Splices
  • Splice Product Type SolderSleeve
  • Sealable No
  • Splice Type Conductor Splice
  • Insulated Yes
  • Splice Color Blue
  • Terminal & Splice Type Splice
  • Splice Wire Insulation Diameter (Max) 1.78
  • Wire Size 320 – 1510
  • Splice Overall Length 26.67
  • Inside Diameter (Recovered) .64
  • Fluid Resistance Splash Protection
  • Insulation Requirement Fully Insulated