CAT-T3437-SB59 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Self Laminating Vinyl Labels, SBP CAT-T3437-SB59
active
  • Label Type Self-Laminating
  • Printable Label Height 25.4
  • Label Color Orange
  • Compatible Cable Diameter (Min) 2
  • Compatible Cable Diameter (Max) 4.1
  • Operating Temperature Range -40 – 110
  • Label Style Self-Laminating
  • Label Width 12.7
  • Length of Label Roll 21.1
  • Label Height 19.1
  • Label Finish Gloss
  • Label Material Clear Vinyl
  • Label Thickness 100
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Permanent Acrylic
CP-635381-2.5-X Standard Labels
  • Label Type Blank Labels
  • Label Color Clear
  • Label Style Die-Cut
  • Label Width 63.5
  • Length of Label Roll 103.25
  • Label Height 38.1
  • Label Material Polyester
  • Label Thickness 50
  • Printer Technology Thermal Transfer
  • Number of Labels Across 1
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type Permanent Acrylic