S02-07-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 2.65
  • Recovered Inside Diameter (Max) 1.4
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size .38
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • Government Qualified Yes
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
D-150-0178 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors 3
  • Splice Configuration Single to Single
  • Splice Material Copper Alloy
  • Color Red
  • Weight per Piece 8.42
  • Plating Material Tin/Silver
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 20 – 26
  • Wire Size .5 – .14
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
  • Cable Temperature Rating 135
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 10
601036-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 16
  • Termination Method Solder
  • Wire Size 26 – 32
  • Wire Size .14 – .03
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIS-20065
S02-08-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 2.15
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Pre-Installed Lead Wire Size .38
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • Government Qualified Yes
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
152339-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-38999 I, III, IV
052433-000 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors Two-conductor cable
  • Splice Material Copper Alloy
  • Color Yellow
  • Plating Material Tin/Silver
  • Terminal & Splice Type Splice
  • Wire Size 14 – 14
  • Wire Size 2.5
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
355956-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Pin
  • Contact Size 16
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-83527
899477-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 12
  • Termination Method Solder
  • Wire Size 26 – 28
  • Wire Size .14 – .08
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-38999 I, III, IV
S02-10-R SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Jacket Outside Diameter 7
  • Expanded Inside Diameter (Min) 7.6
  • Recovered Inside Diameter (Max) 2.5
  • Wire Size 22 – 22
  • Wire Size .34
  • Shield Outside Diameter (Min) 4.3
  • Overall Length 19.1
  • Resistance Properties Immersion Protection
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) M83519/1
D-150-0179 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors 3
  • Splice Configuration Single to Single
  • Splice Material Copper Alloy
  • Color Red
  • Weight per Piece 11.34
  • Plating Material Tin/Silver
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 20 – 22
  • Wire Size .5 – .34
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
  • Cable Temperature Rating 135
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 10
D-150-0229 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors 1
  • Splice Configuration Single to Single
  • Splice Material Copper Alloy
  • Color Blue
  • Weight per Piece 4.3
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride
  • Plating Material Nickel
  • Insulation Sleeve Material Polyvinylidene Fluoride
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size 1.5 – .5
  • Overall Length 80.52
  • Operating Temperature Range -55 – 150
  • Cable Temperature Rating 135
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 10
7-1194897-5 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 13.35
  • Recovered Inside Diameter (Max) 8.9
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
D-150-0228 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors 1
  • Splice Configuration Single to Single
  • Splice Material Copper Alloy
  • Color Red
  • Weight per Piece 3.49
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyvinylidene Fluoride
  • Plating Material Nickel
  • Insulation Sleeve Material Polyvinylidene Fluoride
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 20 – 26
  • Wire Size .5 – .14
  • Overall Length 80.52
  • Operating Temperature Range -55 – 150
  • Cable Temperature Rating 135
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 10
D-602-0279 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size Subminiature
  • Termination Method Solder
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Comment Commercial item.
D-181-3222-90/9 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter 3.95
  • Dielectric Outside Diameter 3.95
  • Pre-Installed Lead Wire Size .38
  • Overall Length 17
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
D-602-0122 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Pin
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Military Standard MIL-C-38999 I, III, IV
D-181-2222-90/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead Yes
  • Wire Size 22 – 22
  • Wire Size .34
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
CWT-4059-W122-5/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Operating Temperature (Max) 125
  • Wire Temperature (Max) 65
688489-000 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors Four-conductor cable
  • Splice Material Copper Alloy
  • Color Yellow
  • Plating Material Tin/Silver
  • Terminal & Splice Type Splice
  • Wire Size 12 – 18
  • Wire Size 4 – .75
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
601037-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Twisted Pair
  • Contact Style Pin
  • Contact Size 16
  • Termination Method Solder
  • Wire Size 24 – 30
  • Wire Size .25 – .05
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIS-20065