CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 9.5
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Product Height 26.4
  • Product Length 52.1
  • Product Width 34.5
  • Insulation Clearance Class 5 – 8
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1B Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 400
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1050
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 550
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Product Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 20
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-P1A Signal Relays  1
  • Product Type Relay
  • Relay Style P2 V23079 Relay
  • Relay Type P2 Relay V23079
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1029
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Power Consumption 140
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 100 – 150 mW
  • Insulation Creepage Between Contact and Coil 2.5
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Creepage Class 1.5 – 3
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.8
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type PCB
  • Insulation Clearance Class 0 – 2.5
  • Length 14.5
  • Insulation Clearance Between Contact and Coil 1.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 9.8
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type High Dielectric
  • Packaging Method Box & Carton
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
CAT-AX41-IM11B Signal Relays  1
  • Product Type Relay
  • Relay Type IM Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 2
  • Coil Voltage Rating 1.5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Weight .75
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Surface Mount
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Height 5.65
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type High Contact Stability
  • Packaging Method Reel
  • Additional Features Gull Wing
R10-E1Z4-V2.5K Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 2500
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 1mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
KUHP-11A51-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 45
  • Packaging Method Package
9-1393243-2 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .76
  • Coil Resistance 8100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 115
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 13
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
2-1393215-3 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 480
  • Coil Resistance 1200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 8
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
RN73C2A2K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
1-1393203-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 7
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Contact Limiting Continuous Current 7
  • Insulation Creepage Between Contact & Coil 2.5
  • Contact Limiting Making Current 12
  • Contact Limiting Short-Time Current 7
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 14.9
  • Product Length 21.2
  • Product Width 16.21
  • Insulation Clearance Class 0 – 2.5
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
YR1B1K0CC Through-Hole Resistors
  • Resistor Type Precision Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .25
  • Voltage Rating 250
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.3 x 2.3
  • Temperature Coefficient ±15
  • Operating Temperature Range -65 – 155
  • Packaging Method Ammo Packed
V23057B   2A101 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 440
  • Coil Resistance 330
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 5
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
V23057A   2A101 Power Relays
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 440
  • Coil Resistance 330
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Class 3 – 5.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 5
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 2.5 – 4
  • Environmental Category of Protection RTIII
  • Packaging Method Carton & Tube
ROX3SJ220R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 3
  • Voltage Rating 350
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 16 x 5.5
  • Temperature Coefficient ±350
  • Operating Temperature Range -55 – 235
  • Packaging Method Ammo Packed
RN73C2A402RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 402
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A20KBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 20K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length