CAT-R131-ST242 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1565 – 1585
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Wireless Application GPS
  • Packaging Method Bag/Box
CAT-R131-C1121 D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Backshell Material Zinc
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
CAT-M1-ST814 Standard Circular Connectors  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Full Metal Shell
  • Number of Positions 4
  • Number of Signal Positions 8
  • Preloaded No
  • Operating Voltage 48
  • Data Rate 1
  • Entry Style Side
  • Shell Plating Material Nickel
  • Shell Material Brass
  • Insulation Material Low Fire Hazard Thermoplastic
  • Hermetically Sealed Yes
  • O-Ring Material Elastomer
  • Weight 25
  • Environmental Protection Yes
  • Contact Current Rating (Max) .5
  • Contact Type Female
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -45 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Durability Rating 251
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
CAT-R131-C1121A D-Sub Backshells & Clamps  1
EN45545 IEC 50155 IEC 61373
  • Accessory Type Backshell Kit
  • Shell Size 5
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Backshell Material Zinc
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
CAT-AN862-L6267A Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 2
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2170
  • Product Weight 260
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Cable Length 300
  • Product Length 170
  • Product Width 60
  • Product Height 50
  • Diameter 2.8
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Wireless Application GPS
  • Packaging Method Bag/Box
1-2320401-3 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 4
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 5
  • Ethernet Speed 500BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-1 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-2 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-3 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320402-4 Ethernet Switches  1
  • PoE Support No
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12-A8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 48
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-1 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320403-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 100BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP40
  • EN50155 Approved Yes
1-2320404-4 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 12 – 57
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-5 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function No
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
1-2320404-6 Ethernet Switches  1
  • PoE Support Yes
  • Switch Management Type Unmanaged
  • Ethernet Switch Connector Type M12 D4-Code
  • Number of PoE Ports 8
  • Bypass Function Yes
  • Dual Power Input Yes
  • Number of Ports 8
  • Ethernet Speed 1000BASE-TX
  • Input Voltage 72 – 110
  • PoE Power Budget per Port 30
  • Mounting Type Wall
  • Ethernet Switch Dimensions 125 (W) x 65 (D) x196 (H)
  • Operating Temperature Range -40 – 75
  • IP Rating IP30
  • EN50155 Approved Yes
2321811-1 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 1
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounting Retention Type Bracket
  • Mounts To Wall
  • Mounting Style External Antenna
  • Polarization Vertical Linear
  • Region Global
  • Product Height 82
  • Diameter 48
  • Application by Region Wi-Fi - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application GSM
  • Packaging Method Bag/Box