CAT-R131-ST242 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1565 – 1585
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Wireless Application GPS
  • Packaging Method Bag/Box
CAT-AN862-L6267A Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 2
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2170
  • Product Weight 260
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Cable Length 300
  • Product Length 170
  • Product Width 60
  • Product Height 50
  • Diameter 2.8
  • Application by Region LTE - Global - 1920 – 2170 MHz
  • Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
  • Wireless Application GSM
  • Packaging Method Bag/Box
2321811-1 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounting Retention Type Bracket
  • Mounts To Wall
  • Mounting Style External Antenna
  • Polarization Vertical Linear
  • Region Global
  • Product Height 82
  • Diameter 48
  • Application by Region Wi-Fi - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application GSM
  • Packaging Method Bag/Box