CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 403
  • Coil Resistance 62
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
CAT-T3437-T548 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade Military
  • Shrink Ratio 3:1
  • Color White
  • Markers per Sleeve 1
  • Sleeve Length 50
  • Supplied Diameter 12.7
  • Recovered Inside Diameter 4.2
  • Compatible Cable Diameter 4.6 – 10.7
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-R819 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade Commercial
  • Shrink Ratio 3:1
  • Color White
  • Markers per Sleeve 1
  • Sleeve Length 50
  • Supplied Diameter 3.2
  • Recovered Inside Diameter 1.1
  • Compatible Cable Diameter 1.2 – 2.7
  • Operating Temperature Range -30 – 105
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-T7899A Standard Labels  1
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 107
  • Label Style Continuous
  • Label Length 30.48
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 85
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1
  • Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-ST2999 Pre-Printed Markers  1
  • Marker Style Snap-On
  • Marker Size STD 17
  • Compatible Cable Diameter 8.5 – 11.5
  • Marker Cut Straight
  • Printed Marking 5
  • Packaging Method Box
  • Packaging Quantity 50
  • Printed Marking Color Black
CAT-T3437-ES79 Safety Symbols & Electrical Signs  1
  • Label Type Labels
  • Safety & Warning Symbol Type Warning High Voltage
  • Label Color Yellow
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Height 21.7
  • Label Finish Semi-Gloss Polyester Over Laminate
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 10
  • Adhesive Type Permanent Acrylic
CAT-T3437-UV1 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade UV Resistant
  • Shrink Ratio 2:1
  • Color White
  • Markers per Sleeve 1
  • Sleeve Length 50
  • Supplied Diameter 9.5
  • Recovered Inside Diameter 4.7
  • Compatible Cable Diameter 5.3 – 8.1
  • Operating Temperature Range -55 – 200
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000
CAT-T3437-W919 Standard Labels  1
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 10000
  • Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-M8791 Standard Labels  1
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 50.8
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Adhesive Type Permanent Acrylic Adhesive