2-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Operating Temperature Range -55 – 85
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Comment Kit includes backshells, jackscrews and cable grommets.
1-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-338311-2 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards DIN 41652
  • Packaging Quantity 30
  • Packaging Method Tray
1-1478763-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Backshell Plating Material Zinc
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658645-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material PBT GF
  • Shell Plating Material Tin
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
1658648-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Glass Filled PBT/Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
205209-7 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Zinc
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 300
  • Comment Receptacles accept size 20 DF socket contacts.
5749621-4 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 40
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Latch Blocks
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Wire Insulation Diameter .74 – .91
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
215072-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40 UNC
  • Screw Length 19
  • Mating Thread Size 14702
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 14.2
  • Packaging Quantity 50
  • Packaging Method Bag
5499922-9 Ribbon Cable Connectors  1
  • Header Type Universal Ejection Pin Headers
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Latch Type Long
  • Number of Positions 40
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Post Size .64
  • Contact Base Material Brass, Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Retention Type Mounting Ears
  • Mating Alignment Type Center
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Nylon/Polyester
  • Housing Style 4-Sided
  • Height 13.94
  • Shrouded End Dimension 3.81
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Tray
1534809-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Thread Size 14702
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Cable Insulation Diameter 4.8 – 11
  • Packaging Method Bag
  • Packaging Quantity 10
5499922-6 Ribbon Cable Connectors  1
  • Header Type Universal Ejection Pin Headers
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Latch Type Long
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Post Size .64
  • Contact Base Material Brass, Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Retention Type Mounting Ears
  • Mating Alignment Type Center
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Nylon/Polyester
  • Housing Style 4-Sided
  • Height 13.94
  • Shrouded End Dimension 3.81
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Tray
1478763-9 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658647-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
1478762-9 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658657-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 8.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
1658656-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Glass Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 8.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
2-1478763-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5499922-5 Ribbon Cable Connectors  1
  • Header Type Universal Ejection Pin Headers
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Connector Type Header
  • Latch Type Long
  • Number of Positions 24
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Post Size .64
  • Contact Base Material Brass, Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Retention Type Mounting Ears
  • Mating Alignment Type Center
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Nylon/Polyester
  • Housing Style 4-Sided
  • Height 13.94
  • Shrouded End Dimension 3.81
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Tray
205204-8 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 800
  • Comment Plugs accept size 20 DF pin contacts.