2000516-4 Rack & Panel Connectors
  • Connector Style Plug
  • Shell Size 19
  • Product Type Connector
  • Number of Positions 4
  • Keying N
  • Release Style Rear
  • Shell Plating Material Electroless Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Arrangement 4Q4
  • Contact Size 8
  • Polarization Code N
  • Polarized Yes
2157455-1 Rack & Panel Connectors
  • Shape Circular
  • Connector Style Receptacle
  • Shell Size 17
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 2
  • Preloaded Yes
  • Keying N
  • Release Style Front
  • Seal Type Peripheral
  • Shell Plating Material Electroless Nickel
  • Contact Style Quadrax
  • Contact Type (Module A) Pin
  • Contact Type (Module B) Pin
  • Signal Contacts With
  • Contact Arrangement 2Q2
  • Contact Size 8
  • Polarization Code N
  • Clinch Nuts Without
  • Polarized Yes
2157628-5 Rack & Panel Connectors
  • Shape Circular
  • Connector Style Receptacle
  • Shell Size 25
  • Sealable Yes
  • Product Type Connector
  • Number of Positions 8
  • Preloaded Yes
  • Release Style Rear
  • Shell Finish Chromate
  • Shell Plating Material Cadmium
  • Contact Type (Module C) Socket
  • Contact Style Quadrax
  • Contact Type (Module A) Socket
  • Contact Type (Module B) Socket
  • Contact Type (Module D) Socket
  • Contact Arrangement 8Q8
  • Contact Size 8
  • Hardware Type Socket HD Cap Screw
  • Clinch Nuts Without
  • Polarized Yes
2157695-4 Rack & Panel Connectors
  • Shape Circular
  • Connector Style Receptacle
  • Shell Size 17
  • Sealable Yes
  • Product Type Connector
  • Number of Positions 2
  • Preloaded Yes
  • Keying N
  • Release Style Rear
  • Shell Finish Chromate
  • Shell Plating Material Cadmium
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Arrangement 2Q2
  • Contact Size 8
  • Polarization Code N
  • Clinch Nuts Without
  • Polarized Yes
2157695-6 Rack & Panel Connectors
  • Shape Circular
  • Connector Style Receptacle
  • Shell Size 17
  • Sealable Yes
  • Product Type Connector
  • Number of Positions 2
  • Preloaded Yes
  • Keying B
  • Release Style Rear
  • Shell Finish Chromate
  • Shell Plating Material Cadmium
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Arrangement 2Q2
  • Contact Size 8
  • Polarization Code B
  • Clinch Nuts Without
  • Polarized Yes
1-1604898-0 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Plug
  • Sealable No
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Rear
  • Shell Plating Material Electroless Nickel
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code A
  • Polarized Yes
  • Comment Jackscrew kit assembled.
2221668-1 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Plug
  • Shell Size 3
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Release Style Rear
  • Shell Plating Material Electroless Nickel
  • Contact Type (Module C) Pin
  • Contact Type Pin
  • Contact Style Quadrax
  • Contact Type (Module A) Pin
  • Contact Type (Module B) Pin
  • Contact Type (Module D) Pin
  • Contact Arrangement 4Q4
  • Contact Size 8
  • Hardware Type Jackscrews
  • Clinch Nuts Without
  • Polarized Yes