WOV-1-120 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-120=WILMAR OVERVOLTAGE R WOV-1-120
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-208 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-208=WILMAR OVERVOLTAGE 2 WOV-1-208
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 208
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-240 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-240=WILMAR OVERVOLTAGE 2 WOV-1-240
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 240
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-380 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-380=WILMAR OVERVOLTAGE 3 WOV-1-380
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 380
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-460 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-460=WILMAR OVERVOLTAGE 4 WOV-1-460
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 460
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-480 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-480=WILMAR OVERVOLTAGE 4 WOV-1-480
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 480
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-1-575 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-1-575=WILMAR OVERVOLTAGE 5 WOV-1-575
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 575
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-120 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-120=WILMAR OVERVOLTAGE 1 WOV-3-120
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 120
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-220 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-220=WILMAR OVERVOLTAGE R WOV-3-220
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 220
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-240 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-240=WILMAR OVERVOLTAGE 2 WOV-3-240
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 240
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-380 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-380=WILMAR OVERVOLTAGE 3 WOV-3-380
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 380
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-440 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-440=WILMAR OVERVOLTAGE 4 WOV-3-440
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 440
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-460 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-460=WILMAR OVERVOLTAGE R WOV-3-460
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 460
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOV-3-480 Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOV-3-480=WILMAR OVERVOLTAGE 4 WOV-3-480
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Three
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 480
  • Actuating System AC
  • Frequency Adjustment 50 – 400
  • Type of Control Potentiometer Adjustable
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged
  • Dimensions (L x W x H) (Approximate) 88.9 x 98.29 x 76.2
  • Operating Temperature Range -20 – 65
  • Mode of Operation Adjustable Pick-Up
WOVBI-700DC Protective Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Protective Relays
  1. WOVBI-700DC=WILMAR OVERVOLTAGE WOVBI-700DC
active
  • Protection Function Overvoltage
  • Time Delay With
  • Phase Single
  • Product Type Relay
  • Relay Type Protective Relay
  • Protective Relay Input Voltage 700
  • Actuating System DC
  • Protective Relay Contact Arrangement 1 N.C & 1 N.O
  • Protective Relay Contact Current Rating 5
  • Contact Arrangement (Additional Output) 1 Form B, SPST-NC, 1 N/C
  • Protective Relay Mounting Type Flanged