CAT-P9426-P9601B Definite Purpose Contactors  1
  • Terminal Configuration Box Lug
  • Contactor Type Definite Purpose
  • Model 93
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Molded Yes
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 1.77
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Pole Configuration 3
  • Contact Current Rating 60
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 6-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 33.6
  • Wire Size 14 – 2
  • Agency Approval CSA Certified
  • UL Flammability Rating UL 94V-0
  • Packaging Method Individual
  • Torque 50