CAT-P9426-A15 Step Down Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 100
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.75 x 2.9 x 3.2
  • Packaging Method Bulk Pack
4700-81L15K999 Step Down Transformers
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 120
  • Power Rating 60
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 4 x 2.53 x 2.56
  • Packaging Method Bulk Pack
CAT-P9426-A19 Step Down Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 150
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 3.75 x 2.9 x 3.2
  • Packaging Method Bulk Pack
4000-01L15K999 Step Down Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 60
  • Termination Type Lead
  • Mount Style Foot
  • Dimensions 4 x 3.28 x 2.562
  • Packaging Method Bulk Pack