1542003-2 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 2
  • Power 5
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • Height 9.06
  • Diameter 34.92
  • Thermal Resistance 2.61
  • For Use With BGA Semiconductor Packages
  • I/O Pluggable No
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Four Leg Low Profile Clip, Part Number 1542385-1.
6-1542003-8 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 1
  • Power 5
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Three Leg Standard Clip, Part Number 1542380-2.