CAT-EAC0000 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 5
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 20
  • Sensitivity .05
  • Nonlinearity ±1
805M1 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 5
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Sensitivity 4
  • Nonlinearity ±1
705 Embedded Accelerometers  1
  • Accelerometer Type PE Charge
  • Sensor Type AC Response Embedded Accelerometers
  • Frequency Response 1 to 6000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 5
  • Mounting Type Adhesive
  • Operating Temperature Range -73 – 200
  • Acceleration Range (±) 4000
  • Overall Acceleration Range (±) 4000
  • Sensitivity 8
  • Nonlinearity ±1
8011-06 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE Velocity
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 2-7000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 145
  • Mounting Type Stud
  • Operating Temperature -50 – 120
  • Acceleration Range (±) 10
  • Sensitivity 100 mV/in/sec
  • Nonlinearity ±2
801X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 0.5-7000 to 0.5-18000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 93
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
801X-AR, 801X-AP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 10-5000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 93
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 5
  • Sensitivity .16 mA/g
  • Nonlinearity ±1
801X-VR, 801X-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 93
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) .5
  • Sensitivity 16 mA/in/sec
  • Nonlinearity ±1
802X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 0.5-7000 to 0.5-15000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 105
  • Mounting Type Screw
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
8032-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 0.4-10000 to 0.4-12000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 90
  • Mounting Type Stud
  • Operating Temperature -55 – 100
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
808 Embedded Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 1 to 3000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 20
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 50
  • Sensitivity 100
  • Sensitivity Range 100 – 500
  • Nonlinearity ±1
808M1 Embedded Accelerometers  1
  • Accelerometer Type 3-Wire Voltage
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 3000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 20
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 4
  • Overall Acceleration Range (±) 4 – 20
  • Sensitivity 100
  • Sensitivity Range 100 – 500
  • Nonlinearity ±1
8711-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 0.3-4000 to 0.3-10000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 105
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
8811-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 0.3-4000 to 0.3-10000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 105
  • Mounting Type Stud
  • Operating Temperature -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
MODEL 805 Embedded Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Excitation Voltage 18 – 30
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 5
  • Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 50 – 500
  • Sensitivity 10
  • Sensitivity Range 10 – 100
  • Nonlinearity ±1