TCFS-12-19C-CAP Feedthroughs
  • Angle Straight
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M12 x 1.5
  • Shielded No
  • Modification None
  • Feedthrough Material Aluminum
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Bright Silver
  • Mounting Style Bulkhead
  • Thread Length 12
  • Cable Diameter Range 7.2 – 11
  • Feedthrough Inside Diameter (Max) 7.5
  • Expanded Inside Diameter (Min) 7.5
  • Recovered Inside Diameter (Max) 5
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
TCFS-20-19C-CAP Feedthroughs
  • Angle Straight
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M20 x 1.5
  • Shielded No
  • Modification None
  • Feedthrough Material Aluminum
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Bright Silver
  • Mounting Style Bulkhead
  • Thread Length 20
  • Cable Diameter Range 10 – 21
  • Feedthrough Inside Diameter (Max) 14
  • Expanded Inside Diameter (Min) 10.5
  • Recovered Inside Diameter (Max) 7.2
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
TCFS-24-19C-CAP Feedthroughs
  • Angle Straight
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M24 x 1.5
  • Shielded No
  • Modification None
  • Feedthrough Material Aluminum
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Bright Silver
  • Mounting Style Bulkhead
  • Thread Length 24
  • Cable Diameter Range 10 – 21
  • Feedthrough Inside Diameter (Max) 19.2
  • Expanded Inside Diameter (Min) 16.5
  • Recovered Inside Diameter (Max) 8.5
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
TCFS-30-19C-CAP Feedthroughs
  • Angle Straight
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M30 x 1.5
  • Shielded No
  • Modification None
  • Feedthrough Material Aluminum
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Bright Silver
  • Mounting Style Bulkhead
  • Thread Length 30
  • Cable Diameter Range 21 – 26
  • Feedthrough Inside Diameter (Max) 24.2
  • Expanded Inside Diameter (Min) 20.5
  • Recovered Inside Diameter (Max) 10
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
TCFS-36-19C-CAP Feedthroughs
  • Angle Straight
  • Product Type Heat Shrink Cable Feedthrough
  • Thread Size M36 x 1.5
  • Shielded No
  • Modification None
  • Feedthrough Material Aluminum
  • Feedthrough Plating Material Electroless Nickel
  • Feedthrough Type 1-Sided
  • Color Bright Silver
  • Mounting Style Bulkhead
  • Thread Length 36
  • Cable Diameter Range 21 – 26
  • Feedthrough Inside Diameter (Max) 30.2
  • Expanded Inside Diameter (Min) 28.5
  • Recovered Inside Diameter (Max) 15.8
  • Flammability Low Fire Hazard
  • Adhesive Type Hot-Melt
TCFT-12-62C-20-TR04BI Screened Backshells & Adapters
  • Style Feed-Through
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Braid 30 Single
  • Material Corrosion Resisting Steel
TCFT-24-19B-20-TR12BI Screened Backshells & Adapters
  • Style Feed-Through
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Braid 30 Single
  • Material Aluminum