1515740-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 4
  • Operating Wavelength 1310 – 1550
106066-2 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top
  • Shield Material Brass
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3.2
  • Connector Height 12.05
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 1140
  • Packaging Method Box & Tray
1588908-1 Expanded Beam Fiber Optics
  • Product Type Ferrule Kit
  • Mode Singlemode
  • Fiber Diameter 126
  • Comment Singlemode Ferrule Kits must not be used with Multimode EB Inserts.
1918932-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1828826-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Low Profile
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style Square Flange
1515747-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 4
  • Operating Wavelength 850 – 1300
1918931-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.5
1918939-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style D-Hole (Jam Nut)
1918937-1 Expanded Beam Fiber Housings
  • Connector Style Plug
  • Applies To Cable
  • Cable Type Mil-Tactical Cable
  • Product Type Connector Shell Kit
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Grip Ring Material EPDM
  • Grip Ring Yes
1515739-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 2
  • Operating Wavelength 1310 – 1550
7-530655-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Flow Solder Post
  • Number of Positions 6
  • Number of Dual Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.81
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Contact Retention With
  • Mounting Ear Style Without Threaded Inserts
  • Mating Alignment Without
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Tray
  • Packaging Quantity 210
  • Comment Intercontact Keying Plug Part Number 650025-2.
5415634-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Polyester, PBT
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Hold-Down Post
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 13.18
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Additional Features Hardware Included
  • Grade Economy
  • Comment If an Insulating Bushing is required, see Part Number 330620.
7-530689-6 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Flow Solder Post
  • Number of Positions 22
  • Number of Dual Positions 22
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.81
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Contact Retention With
  • Mounting Ear Style Without Threaded Inserts
  • Mating Alignment Without
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Box
  • Packaging Quantity 90
  • Comment For 1.02 [.040] diameter hole.
1571100-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend - =
  • Panel Cutout Size 21 x 36.5
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 20
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • UL Listed File No. E46765
  • VDE Tested No
  • Comment IP66
1571102-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O -
  • Panel Cutout Size 21 x 36.5
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 20
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • UL Listed File No. E46765
  • VDE Tested No
  • Comment IP66
2-530654-6 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.97
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Solder Eyelet Contact
  • Number of Positions 22
  • Number of Dual Positions 22
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 7.11
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Mounting Ear Style Without Threaded Inserts
  • Mating Alignment With
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Tray
  • Packaging Quantity 90
  • Comment Intercontact Keying Plug Part Number 650025-2.
2-530655-5 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Flow Solder Post
  • Number of Positions 18
  • Number of Dual Positions 18
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.81
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Contact Retention With
  • Mounting Ear Style Without Threaded Inserts
  • Mating Alignment Without
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Box
  • Packaging Quantity 90
  • Comment Intercontact Keying Plug Part Number 650025-2.
2-530664-3 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.97
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Solder Eyelet Contact
  • Number of Positions 15
  • Number of Dual Positions 15
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 7.11
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Contact Retention With
  • Mounting Ear Style Without Threaded Inserts
  • Mating Alignment Without
  • Centerline (Pitch) 3.18
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Tray
  • Packaging Quantity 120
  • Comment Intercontact Keying Plug Part Number 650025-2.
2-530666-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Profile Low
  • Post Type Flow Solder Post
  • Number of Positions 6
  • Number of Dual Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Hot Pluggable No
  • Post Plating Material Tin
  • Post Plating Material Finish Bright
  • Post Plating Thickness 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.81
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Mating Retention Without
  • Contact Retention With
  • Mating Alignment Without
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 11.68
  • Operating Temperature Range -55 – 105
  • For Use With Printed Circuit Board
  • Packaging Method Tray
  • Packaging Quantity 300
  • Comment Intercontact Keying Plug Part Number 650025-2.