CAT-OHVT-C Power Cable Terminations  1
IEC 60815-1 IEC 60840 IEEE 48
  • Technology Cold Applied
  • Cable Shield Style Adaptable
  • Insulation XLPE
  • Mechanical Connectors Included Yes
  • Mechanical Lug Included (Shield) No
  • Compression Lug Included (Conductor) No
  • Shelf Life 2 Years
  • Product Family 748
  • Compression Lug Included (Shield) No
  • Number of Cores 1
  • Voltage Class ≤ 145
  • Cross-Section Range 95 – 2500
  • Insulation Diameter 34 – 97
  • Pollution Level (IEC 60815) I
  • Product Availability Worldwide
  • Minimum Order Quantity 1
CAT-OHVT-G Power Cable Terminations  1
IEC 60815-1 IEC 60840 IEEE 48
  • Technology Cold Applied
  • Cable Shield Style Adaptable
  • Insulation XLPE
  • Mechanical Connectors Included Yes
  • Mechanical Lug Included (Shield) No
  • Compression Lug Included (Conductor) No
  • Shelf Life 2 Years
  • Product Family 748
  • Compression Lug Included (Shield) No
  • Number of Cores 1
  • Voltage Class ≤ 72
  • Cross-Section Range 95 – 2500
  • Insulation Diameter 34 - 108
  • Pollution Level (IEC 60815) I
  • Minimum Order Quantity 1
CAT-OHVT-HS Pre-Formed Insulated Products  1
IEC 60840
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulator Type Terminations
  • Visual Inspection Yes
  • Voltage Class 72
  • Color Red & Gray
  • Insulator Material Polymeric
  • Conductor Range Up to 2500
  • Equipment Terminations
  • Application Type Transmission
  • Energized Installation No
  • RUS Approved Yes
  • Product Availability Worldwide
CAT-SIMABUS Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Connector
  • Material Aluminum Alloy
  • Product Family Simel
  • Number of Contact Bolts 2 – 4
  • Voltage Class ≤ 550
  • Conductor Material Aluminum Alloy
  • Conductor Type Busbar
  • Inside Diameter 80 – 250
  • Palm Hole Diameter 10 – 18
  • Bolt Head Size (Across Flats) 19
  • Stud Size 20 – 60
  • Indoor Use Yes
  • Outdoor Use Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • NEMA Spacing (2-Hole) Yes
  • REACH Compliance Yes
  • Product Availability AMERICAS
CAT-SIMAFLEX Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Connector
  • Material Aluminum Alloy
  • Product Family Simel
  • Number of Contact Bolts 2 – 6
  • Voltage Class ≤ 550
  • Conductor Material Aluminum Alloy
  • Conductor Type Flexible Conductor
  • Inside Diameter 15 – 60.5
  • Conductor Range 140 – 2000
  • Conductor Cross-Section 140 – 2000
  • Palm Hole Diameter 10 – 18
  • Bolt Head Size (Across Flats) 17
  • Stud Size 20 – 60
  • Indoor Use Yes
  • Outdoor Use Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI C119.4
  • NEMA Spacing (2-Hole) Yes
  • REACH Compliance Yes
  • Product Availability AMERICAS
2818202-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Support
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 120 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Derivation Busbar Support on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2818859-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Derivation
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 250 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Derivation Busbar Support on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830027-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Accessory
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 120 mm – Tube 50 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Expansion Connector for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830511-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Support
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Busbar Junction Support
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830515-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830944-2 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830952-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Rubberized Expansion Termination for Alu Stud
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830954-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Accessory
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm – Stud 30 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Bimetallic Tee Connector for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830955-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Expansion 90° Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2830963-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Accessory
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 200 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Tee Connector at 60° for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2839129-2 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 250 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Expansion Straight Palm Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2839156-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Junction
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 160 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Sliding Busbar Junction on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2839157-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Junction
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 100 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Rubberized Expansion Busbar Junction on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2839161-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Support
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 160 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Busbar Support on Post Insulator
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric
2839163-1 Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Bus Termination
  • Material Aluminum
  • Number of Contact Bolts 4
  • Voltage Class ≤ 500
  • Conductor Material Aluminum
  • Conductor Type Tube 160 mm
  • Indoor Use Yes
  • Outdoor Use Yes
  • Application Type Straight Pad Termination for Tubes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards ANSI/NEMA CC1-2009
  • Product Availability EMEA
  • Conductor Gauge Type Metric