1108846-1 Circular Power Connectors
DIN VDE 0627-1 ISO/IEC 11801
  • Product Type Housing
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type Metal
  • Number of Positions 12
  • Seal Type O-Ring
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size M26x1,5
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Polarization
  • Housing Material Zinc Alloy
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Shielded No
  • Packaging Method Box
  • Packaging Quantity 40
  • For Use With Power4Net
1103431-1 Circular Connector Contact Inserts
DIN VDE 0627-1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Pin
  • Color Gray
  • Material PBT GF10
  • Contact Configuration Crimp Terminal
  • Pole Configuration 12
  • For Use with Series Power4Net
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
1103432-1 Circular Connector Contact Inserts
DIN VDE 0627-1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Socket
  • Color Gray
  • Material PBT GF10
  • Contact Configuration Crimp Terminal
  • Pole Configuration 12
  • For Use with Series Power4Net
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
1103426-1 Circular Connector Contact Inserts
DIN VDE 0627-1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Pin
  • Color Gray
  • Material PBT GF10
  • Contact Configuration Crimp Terminal
  • Pole Configuration 4
  • Wire Size .08 – .4
  • Wire Size 28 – 22
  • For Use with Series Power4Net
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
1103427-1 Circular Connector Contact Inserts  1
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Number of Positions 4
  • Insert Style Socket
  • Color Gray
  • Material PBT GF10
  • Contact Configuration Crimp Terminal
  • Pole Configuration 4
  • Connector Mounting Type Motor
  • Wire Size .08 – .4
  • Wire Size 28 – 22
  • Operating Temperature Range -40 – 85
  • For Use with Series Circular Hybrid
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
1103428-1 Circular Connector Contact Inserts
DIN VDE 0627-1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Insert
  • Insert Style Pin
  • Color Gray
  • Material PBT GF10
  • Contact Configuration Crimp Terminal
  • Pole Configuration 8
  • For Use with Series Power4Net
  • Packaging Quantity 40
  • Packaging Method Carton
  • Comment Contacts sold separately.
1103436-1 Circular Power Connectors
DIN VDE 0627-1
  • Product Type Housing
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type Metal
  • Number of Positions 12
  • Seal Type O-Ring
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size M26x1,5
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Material Zinc Alloy
  • Shell Size M26
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Shielded No
  • Packaging Method Carton
  • Packaging Quantity 40
  • For Use With Power4Net
  • Comment Inserts sold separately.