CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Housing
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 19
  • Number of Power Positions 0
  • Number of Signal Positions 19
  • Keying B
  • Reverse Numbering With
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 3.81
  • Fluid Resistance None
  • VDE Tested Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment 4 Locating Key Arrangement.
CAT-AM71-C83998F Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 24
  • Number of Power Positions 0
  • Number of Signal Positions 24
  • Keying A
  • Reverse Gender Standard
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Packaging Quantity 8
CAT-AM71-C83998Y Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Seal Type Wire Entry Seal
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon (UV Resistant)
  • Shell Size 11
  • Body Orientation Straight
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment With standard coupling.
CAT-AM71-C83998C Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type Metal
  • Number of Positions 24
  • Number of Power Positions 0
  • Number of Signal Positions 24
  • Seal Type Tetraseal
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-7/16-18 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 28
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Accepts Wire Insulation Diameter Range 3.81
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Box
  • Packaging Quantity 10
CAT-AM71-C83998K Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering Without
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon - GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Shielded No
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
  • Comment 5 Locating Key Arrangement.
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 28
  • Number of Power Positions 0
  • Number of Signal Positions 28
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-T98E Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Gold
  • Contact Size 16
  • Termination Type Solder
  • Wire Size 26 – 20
  • Wire Size .12 – .5
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment These contacts can be used in MultiMate contact positions of all connector housings.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Seal Type Wire Entry Seal
  • Reverse Numbering With
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 3.81 – 6.73
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 24
CAT-AM71-C83998I Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6-6 GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 5.59
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998EE Circular Power Connectors  1
  • Product Type Housing
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 5
  • Number of Signal Positions 5
  • Seal Type Wire Entry Seal
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Screw & Hole Thread Size 3/4-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 11
  • Accepts Wire Insulation Diameter Range 1.5 – 2.39
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-T98G Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Precious Metal
  • Contact Termination Area Plating Material Gold Flash
  • Contact Size 16
  • Termination Type Crimp
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Accepts Wire Insulation Diameter Range 2.79 – 3.81
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-P87074-H342A Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 18.5
  • Contact Retention With
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Pegs
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.58
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 850°C (Flame ≤ 30 sec)
  • VDE Tested Yes
  • Glow Wire Material Rating Material with GWIT ≥ 775°C
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With Plug Housing
  • Comment Complies with IEC 61984 Specification
CAT-P87074-C1701 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Cap
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 10
  • Number of Power Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing 8.1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PBT GF
  • Cable Exit Angle Straight
  • Height 23.05
  • Panel Thickness 1 – 2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
CAT-AM71-C83998R Circular Power Connectors  1
  • Product Type Housing
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type Metal
  • Number of Positions 7
  • Number of Power Positions 7
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 28
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Accepts Wire Insulation Diameter Range 5.59
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Carton
  • Packaging Quantity 10
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 23
  • Product Type Accessory
  • Cover Without
  • Body Style Right Angle
  • Cable Clamp Material Nylon
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw Size 5-20
  • Screw Type Self-Tapping
  • Accepts Cable Diameter (Max) 17.86
  • Packaging Method Individual
  • Packaging Quantity 1
CAT-AM71-C83998Q Circular Power Connectors  1
  • Product Type Housing
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type Metal
  • Number of Positions 28
  • Number of Power Positions 0
  • Number of Signal Positions 28
  • Reverse Numbering Without
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 22
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Accepts Wire Insulation Diameter Range 1.73
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Box
  • Packaging Quantity 10
CAT-P87074-C1701A Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Cap
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 5
  • Number of Power Positions 5
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Nylon
  • Cable Exit Angle Straight
  • Height 14.95
  • Panel Thickness 1 – 2
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 850°C (Flame ≤ 30 sec)
  • VDE Tested Yes
  • Glow Wire Material Rating Material with GWIT ≥ 775°C
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Carton
  • For Use With CPA
  • Comment Complies with IEC 61984 Specification
CAT-AM71-T98D Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Size 16
  • Termination Type Crimp
  • Wire Size 26 – 24
  • Wire Size .12 – .2
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range .89 – 1.4
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 200
  • Wire Type Regular Wire
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 13
  • Number of Power Positions 5
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Package
  • Packaging Quantity 1
CAT-AM71-C83998E Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 63
  • Number of Power Positions 0
  • Number of Signal Positions 63
  • Reverse Gender Standard
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Fluid Resistance None
  • Packaging Quantity 12