1-1414552-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4 A
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Rp 680Ω
  • Coil Resistance 114
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1300
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class 1 – 1.5 W
  • Current Rating (85°C) 60
  • Weight 60
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height Class (Mechanical) >50mm
  • Width 35.2
  • Length Class (Mechanical) 30 – 35 mm
  • Length 32.41
  • Height 54.2
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
1-1414122-0 Maxi Relays
  • Relay Type Power Relay F7 A Shrouded
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Rp 560Ω
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 50
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Current Rating (85°C) 70
  • Coil Power Rating Class >1.5W
  • Weight 60
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 54.2
  • Length 32.41
  • Width 35.2
  • Height Class (Mechanical) >50mm
  • Length Class (Mechanical) 30 – 35 mm
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
1-1414121-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4 A
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 114
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1300
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class 1 – 1.5 W
  • Current Rating (85°C) 60
  • Weight 60
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height Class (Mechanical) >50mm
  • Width 35.2
  • Length Class (Mechanical) 30 – 35 mm
  • Length 32.41
  • Height 54.2
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With