CAT-B2125-P7565 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage (Max) 320
  • Contact Current Rating (Max) 6
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
MDR-4076 Power Relays
  • Power Relay Type Rotary
  • Coil Current .15
  • Coil Magnetic System Latching
  • Coil Resistance 210
  • Input Voltage 115
  • Coil Power Rating 5.5
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65