EE1115-000 Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class .6
  • Color Black
  • Operating Temperature Range -55 – 135
  • Application Type Indoor/Outdoor
  • Product Availability AMERICAS
EE1116-000 Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class .6
  • Color White
  • Operating Temperature Range -55 – 135
  • Application Type Indoor/Outdoor
  • Product Availability AMERICAS
EE1117-000 Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class .6
  • Color Black
  • Operating Temperature Range -55 – 135
  • Application Type Indoor/Outdoor
  • Product Availability AMERICAS
EE1118-000 Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class .6
  • Color White
  • Operating Temperature Range -55 – 135
  • Application Type Indoor/Outdoor
  • Product Availability AMERICAS
CAT-HVSA-3 Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 3
  • Voltage Class ≤ 15
  • Armoring AIA
  • Insulation Diameter (Plastic) .65 – 1.05
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-RPIT Dead Break Connections  1
HD CENELEC 629.1
  • Technology Separable Connector
  • Connector Type Wedge & Contact Ring
  • Bushing Type Size 2
  • Cable Shield Style Copper Tape
  • Insulation Polymeric
  • Screened Yes
  • Product Family RPIT
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Conductor Material Aluminum/Copper
  • Conductor Diameter 7.2 – 8.6
  • Insulation Diameter 21 – 24
  • Cross-Section Range 50
  • Halogen Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type Inner Cone
  • Emission Free Yes
  • UL Rating No
  • Design Specification HD629.1-S2
  • Product Availability AMERICAS
  • Installation Instruction Chinese
CAT-CSJA-1C Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-CSJA-JCN Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style JCN
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-RSTI-SA Surge Arresters  1
HD CENELEC 629.1
  • Technology Cage Design
  • Surge Arrester Class DH
  • Product Family RSTI
  • Short Circuit Current 16
  • Continuous Operating Voltage (Uc) 12
  • Voltage Rating (Ur) 15
  • Discharge Current (Nominal) 5
  • Color Black
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Application Type Switchgear
  • Product Availability AMERICAS
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 3
CAT-MXSE Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Technology Heat Shrink
  • Product Type Medium Voltage Live End Seal
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 17.5
  • Outer Insulation Tube
  • Cross-Section Range 35 – 150
  • Insulation Diameter 17.6 – 29.4
  • Conductor Diameter 6.6 – 15
  • Sheath Outside Diameter 25 – 40
  • Application Type Live End Seal
  • Standards HD CENELEC 629.1 S2
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVS-C-S-1520S Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Plastic) .65 – .95
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-LVBT Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 1
  • Color Black
  • Tape Width 25
  • Operating Temperature Range 70
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability AMERICAS
CAT-ELB-BI Loadbreak Connections  1
IEEE 386
  • Technology Cold Applied
  • Bushing Type 200A
  • Voltage Class ≤ 15
  • Conductor Material Aluminum/Copper
  • Application Type Bushing Insert
  • UL Rating No
  • Product Availability AMERICAS
CAT-ELB-IC Loadbreak Connections  1
IEEE 386
  • Technology Cold Applied
  • Bushing Type 200A
  • Voltage Class ≤ 15
  • Conductor Material Aluminum/Copper
  • Application Type Insulating Cap
  • UL Rating No
  • Product Availability AMERICAS
CAT-OXSU Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Wire
  • Insulation Plastic
  • Sheds per Phase 1
  • Termination Length 300
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) 1
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Mechanical Lug Included (M12, Conductor) 1
  • Mechanical Lug Included (M16, Conductor) 1
  • Cross-Section Range 10 – 25
  • Insulation Diameter 13.7 – 16.3
  • Shed Inside Diameter 120
  • Tail Length 450
  • Application Type Outdoor
  • Design Specification CENELEC HD 620 A2
  • Product Availability AMERICAS
  • Installation Instruction Danish
CAT-HVS-T-HVSR-T Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 3
  • Voltage Class ≤ 15
  • Insulation Diameter (PILC) 1.15 – 1.4
  • Insulation Diameter (Plastic) 1.15 – 1.5
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-MXSU-REP Joints & Splices  1
  • Technology Heat Shrink
  • Product Type Medium Voltage Repair Joint
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Outer Insulation Tube
  • Cross-Section Range 25 – 95
  • Insulation Diameter 13.2 – 21.8
  • Conductor Diameter 5.2 – 12
  • Sheath Outside Diameter 23 – 32
  • Application Type Inline
  • Standards HD CENELEC 629.1
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-TFT-E Power Cable Terminations  1
  • Technology Cold Applied
  • Cable Shield Style JCN
  • Insulation Plastic
  • Sheds per Phase 3
  • Mechanical Connectors Included No
  • Shelf Life 3 Years
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Product Availability AMERICAS
CAT-HVT-Z Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Tape
  • Insulation Plastic
  • Sheds per Phase 1
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Product Availability AMERICAS
CAT-IXSU Power Cable Terminations  1
  • Technology Heat Shrink
  • Cable Shield Style Wire
  • Insulation Plastic
  • Termination Length 300
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) 1
  • Shelf Life No Limitation
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Mechanical Lug Included (M12, Conductor) 1
  • Mechanical Lug Included (M16, Conductor) 1
  • Cross-Section Range 10 – 25
  • Insulation Diameter 13.7 – 20.8
  • Tail Length 450
  • Application Type Indoor
  • Design Specification CENELEC HD 620 A2
  • Product Availability AMERICAS
  • Installation Instruction Czech