CAT-P851-T1B Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 40 Amp, Monostable CAT-P851-T1B
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .014
  • Contact Limiting Breaking Current 40
  • Input Voltage 0 – 110
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 1700
  • Coil Resistance 9.1
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 3
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Output Voltage Rating (AC Relays) 0 – 277
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Input Voltage 0 – 120
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 4
  • Output Current Rating 0 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Switch Arrangement (2) x 1 Form C
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 50 – 60
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-P851-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 amp, Monostable DC CAT-P851-T1
active
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 28
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 480
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Product Weight 18
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 21.5
  • Dimensions (L x W x H) (Approximate) 29 x 21.5 x 15.7
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Carton & Tube
CAT-SCH691-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 Amp, Monostable DC CAT-SCH691-T1
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .009
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) 1
  • Contact Limiting Continuous Current 30
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 30
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 30
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Output Voltage Rating (AC Relays) 0 – 240
  • Output Voltage (Max) 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 5.5 – 8
  • Coil Power Rating 1
  • Output Current Rating 0 – 30
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Packaging Style Panel Mount
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Case Color Black
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Plating Material AgCdO
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-P851-T1C Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. P&B T81 SERIES SIGNAL RELAYS CAT-P851-T1C
active
  • Product Type Relay
  • Relay Style T81 Signal Relay
  • Relay Type T81 Series Signal PCB Relay
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 24
  • Contact Voltage Rating 120
  • Signal Relay Coil Power Rating (DC) 200
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 60
  • Signal Relay Contact Switching Voltage (Max) 125
  • Signal Relay Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 700
  • Contact Limiting Making Current 1
  • Power Consumption 200
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 150 – 200 mW
  • Insulation Creepage Between Contact and Coil 1.76
  • Insulation Creepage Class 1.5 – 3
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Insulation Clearance Between Contact and Coil 1.5
  • Width Class (Mechanical) 10 – 12 mm
  • Width 10.9
  • Height Class (Mechanical) 11 – 12 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Operating Temperature Range -30 – 60
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Performance Type Sensitive
  • Packaging Method Box & Tube
R10-E1X4-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1X4-V185=R10 R10-E1X4-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 185
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Y2-V52 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y2-V52=R10 R10-E1Y2-V52
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 52
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 6
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Z2-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Z2-V185=R10 R10-E1Z2-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 2
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 85
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 1mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1X2-V52 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1X2-V52=R10 R10-E1X2-V52
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 52
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 6
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Y2-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y2-V185=R10 R10-E1Y2-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 185
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E2W2-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E2W2-V185=R10 R10-E2W2-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 7.5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 185
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 7.5
  • Contact Limiting Making Current 7.5
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 7.5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 7.5
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features Single Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 30.2
  • Product Length 24.1
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 20 – 25
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Y4-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y4-V185=R10 R10-E1Y4-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 185
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
JWS-117-1 Signal Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. JWS-117-1=REED RELAYS JWS-117-1
active
  • Product Type Relay
  • Relay Style JWD/JWS Series Reed Relays
  • Relay Type JWD/JWS Series Reed Relay
  • Coil Special Features UL Coil Insulation
  • Contact Switching Load (Min) 10mA @ .01V
  • Contact Limiting Breaking Current .5
  • Contact Voltage Rating 20
  • Signal Relay Coil Power Rating (DC) 69
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Coil Voltage Rating 12
  • Signal Relay Contact Switching Voltage (Max) 100
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current .5
  • Coil Resistance 500
  • Contact Limiting Making Current .5
  • Power Consumption 50 – 288
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current .5
  • Insulation Initial Dielectric Between Open Contacts 250
  • Coil Power Rating Class 0 – 100 mW
  • Actuating System DC
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2.3
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1.25
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Ruthenium
  • Contact Special Features Reed Contacts
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Length 20.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 6.6
  • Height Class (Mechanical) 7 – 8 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 7.8
  • Operating Temperature Range -35 – 85
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tray
R10-E1Y2-V28 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y2-V28=R10 R10-E1Y2-V28
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 28
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Y6-V430 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y6-V430=R10 R10-E1Y6-V430
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1400
  • Coil Resistance 430
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 6 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 6
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1P2-V185 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1P2-V185=R10 R10-E1P2-V185
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 185
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 0mA @ 0V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 24.1
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 20 – 25
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Y6-V90 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Y6-V90=R10 R10-E1Y6-V90
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1600
  • Coil Resistance 90
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 6 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 6
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1Z4-V700 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1Z4-V700=R10 R10-E1Z4-V700
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 2
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 1mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 0 – 2
  • Contact Current Rating (Max) 2
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1X6-V430 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1X6-V430=R10 R10-E1X6-V430
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1400
  • Coil Resistance 430
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 6 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 6
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1P8-V350 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1P8-V350=R10 R10-E1P8-V350
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1700
  • Coil Resistance 350
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 0mA @ 0V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 8 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 8
  • Terminal Type Plug-In
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 24.1
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
R10-E1X2-V700 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. R10-E1X2-V700=R10 R10-E1X2-V700
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 30.2
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package