KUGP-7D55-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUGP-7D55-24=KU KUGP-7D55-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1800
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 3500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 30 – 40
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 75
  • Environmental Ambient Temperature (Max) 75
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Package
KUGP-7A55-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUGP-7A55-120=KU KUGP-7A55-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 3500
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 30 – 40
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUGP-7AT5-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUGP-7AT5-240=KU KUGP-7AT5-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 9110
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 3500
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Flange Mount
  • Product Height 57.1
  • Product Length 38.6
  • Product Width 34.9
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUGP-7D17-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUGP-7D17-24=KU KUGP-7D17-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1800
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 3500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Socket
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 40 – 50
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 75
  • Environmental Ambient Temperature (Max) 75
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Package
KUGP-7DT5-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUGP-7DT5-24=KU KUGP-7DT5-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1800
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 3500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 85
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Contact Special Features 3mm Contact Gap
  • Relay Mounting Type Flange Mount
  • Product Height 57.1
  • Product Length 38.6
  • Product Width 34.9
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 75
  • Environmental Ambient Temperature (Max) 75
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Package