
PRODUCT
- 23SE 1MA 6.35X50FL B7 CAT 23ESA105MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 1K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 4 x 32

PRODUCT
- 23E 470KB 6.35X50FL B7 CAT 23ESB474MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
- Element Type Carbon
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 5K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 4K7B 6.35X50FL B7 CAT 23ESB472MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 4K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23SE 470KA 6.35X50FL B7 DPST (4A) 23ESA474MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 22KA 6.35X50FL B7 23ESA223MMF50N
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 10KB 6.35X50FL B7 CAT 23ESB103MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 22KA 6.35X50FL B7 CAT 23ESA223MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 100KB 6.35X50FL B7 CAT 23ESB104MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 47KB 6.35X50FL B7 CAT 23ESB473MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 47KA 6.35X50FL B7 CAT 23ESA473MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 47K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23SE 100KA 6.35X50FL B7 CAT 23ESA104MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23SE 10KA 6.35X50FL B7 CAT 23ESA103MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23SE 4K7A 6.35X50FL B7 CAT 23ESA472MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 4.7K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 2K2A 6.35X50FL B7 CAT 23ESA222MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 2K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 220KA 6.35X50FL B7 CAT 23ESA224MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 220K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 470KA 6.35X50FL B7 CAT 23ESA474MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 1MB 6.35X50FL B7 CAT 23ESB105MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 1M
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 23E 100KA 6.35X50FL B7 CAT 23ESA104MMF50NF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50