23ESA105MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 1MA 6.35X50FL B7 CAT 23ESA105MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA103MPE32N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 4 x 32
23ESB474MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 470KB 6.35X50FL B7 CAT 23ESB474MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESA502MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB472MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 4K7B 6.35X50FL B7 CAT 23ESB472MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 4K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA474MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 470KA 6.35X50FL B7 DPST (4A) 23ESA474MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA223MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 22KA 6.35X50FL B7 23ESA223MMF50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB103MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KB 6.35X50FL B7 CAT 23ESB103MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA223MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 22KA 6.35X50FL B7 CAT 23ESA223MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB104MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 100KB 6.35X50FL B7 CAT 23ESB104MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB473MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 47KB 6.35X50FL B7 CAT 23ESB473MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA473MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 47KA 6.35X50FL B7 CAT 23ESA473MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA104MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 100KA 6.35X50FL B7 CAT 23ESA104MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA103MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 10KA 6.35X50FL B7 CAT 23ESA103MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA472MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 4K7A 6.35X50FL B7 CAT 23ESA472MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 4.7K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA222MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 2K2A 6.35X50FL B7 CAT 23ESA222MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 2K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA224MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 220KA 6.35X50FL B7 CAT 23ESA224MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 220K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA474MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 470KA 6.35X50FL B7 CAT 23ESA474MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB105MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 1MB 6.35X50FL B7 CAT 23ESB105MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 1M
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA104MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 100KA 6.35X50FL B7 CAT 23ESA104MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50