23ESA105MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 1MA 6.35X50FL B7 CAT 23ESA105MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA103MPE32N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 4 x 32
23ESB474MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 470KB 6.35X50FL B7 CAT 23ESB474MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
404802692046 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 220R 10% 1"PL 404802692046
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 220
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
404802692041 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 220K 10% 1"PL 404802692041
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 220K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
27ESA502MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB472MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 4K7B 6.35X50FL B7 CAT 23ESB472MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 4K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA474MMF50AF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23SE 470KA 6.35X50FL B7 DPST (4A) 23ESA474MMF50AF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
404802692035 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 1K 10% 1"PL 404802692035
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
23ESA223MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 22KA 6.35X50FL B7 23ESA223MMF50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB103MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KB 6.35X50FL B7 CAT 23ESB103MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
404802692031 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 100K 10% 1"PL 404802692031
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
TW1502KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 5K 6.35X25PL TW1502KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
404802692032 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 100R 10% 1"PL 404802692032
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 100
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
17PCSA103MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 10KA 6X19FL SPDT PP 17PCSA103MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 19.2 x 17
  • Shaft Size 6 x 19
TW1102KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. TW 1W 1K 6.35X25PL TW1102KA
active
  • Element Type Wire Wound
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 10
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 23.5 x 22.6
  • Shaft Size 6.35 x 25
  • Temperature Coefficient ±100
404802692045 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 47R 10% 1"PL 404802692045
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 47
  • Resistance Class Up to 1kΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
404802692030 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 470K 10% 1"PL 404802692030
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05
23ESA223MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 22KA 6.35X50FL B7 CAT 23ESA223MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
404802692038 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. MCU 10K 10% 1"PL 404802692038
active
  • Element Type Cermet
  • Sealing Requirement Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Shaft
  • Power Rating 2
  • Passive Component Tolerance 10
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Potentiometer Dimensions 12.7 x 19.05