
PRODUCT
- MCU 22R 10% 1"PL[RS] 404802692002
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 22
- Resistance Class Up to 1kΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- MCU 10K 3/4" FL - 2 NUTS 404802692078
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05

PRODUCT
- MCU 10K 10% 6X40MM FL 404802692133
- Element Type Cermet
- Sealing Requirement Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Top
- Adjustment Method Shaft
- Power Rating 2
- Passive Component Tolerance 10
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 12.7 x 19.05