23ESA103MPE32N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 4 x 32
27ESA502MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 5KA 6.35X50FL B7 27ESA502MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESB105MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 1MB 6.35X50FL B7 CAT 23ESB105MMF50NF
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 1M
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESB503MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 50KB 6.35X50FL B7 27ESB503MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 50K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESB103MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 10KB 6.35X50FL 27ESB103MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESA104MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 100KA 6.35X50FL 27ESA104MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100
  • Resistance Class Up to 1kΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESA104MMF50NF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 100K 6.35X50FL 27ESA104MMF50NF
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100
  • Resistance Class Up to 1kΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESB104MMF50N Potentiometers
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class Up to 1kΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27ESA503MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 50KA 6.35X50FL 27ESA503MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 50K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA222MLA50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 2K2A 6X50PL B9 M10 23ESA222MLA50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 2K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 50
23ESA473MLA50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 47KA 6X50PL B9 M10 23ESA473MLA50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 50
23ESA103MLA50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KA 6X50PL B9 M10 23ESA103MLA50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 50
23ESA472MLA50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 4K7A 6X50PL B9 M10 23ESA472MLA50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 4K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 50
23ESA102MLA50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 1KA 6X50PL B9 M10 23ESA102MLA50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 50
23ESA473MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 47KA 6.35X50FL B7 23ESA473MMF50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
27PSA473MLA43N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27P 47KA 6X43PL B9 M10 27PSA473MLA43N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 10
  • Resistance Value 47K
  • Resistance Class Up to 1kΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6 x 43
28SSA473MKF20N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 28 47KA 6.35X20FL 28SSA473MKF20N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Bottom
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 23.1 x 20.4
  • Shaft Size 6.35 x 20
27ESA103MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 27E DUAL 10KA 6.35X50FL 27ESA103MMF50N
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50
23ESA473KMF16N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 47KA 10% 6.35X16FL B8 23ESA473KMF16N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 47K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 16
23ESA223MMF50N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 22KA 6.35X50FL B7 23ESA223MMF50N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 6.35 x 50